Unit of Measure

Specifications

Bore d

40.000 mm

Outside Diameter D1

110.0000 mm

Width B

33.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

5300 rpm

Oil Speed Rating n2

6300 rpm

Basic Dynamic Radial Load Rating C

76100 N

Basic Static Radial Load Rating Co

23600 N