Unit of Measure

Specifications

Bore d

95.000 mm

Outside Diameter D1

200.0000 mm

Width B

45.00 mm

Fillet Radius ra

2.50 mm

Grease Speed Rating n1

3000 rpm

Oil Speed Rating n2

3600 rpm

Basic Dynamic Radial Load Rating C

133000 N

Basic Static Radial Load Rating Co

51000 N