Unit of Measure

Specifications

X-L-O Part Number

30-17

Bore d

15.880 mm

Outside Diameter D1

38.1000 mm

Width B

25.40 mm

Fillet Radius ra

1.00 mm

Keyway e

16.4 mm

Keyway f

1.6 mm

Preload

40 lb

Grease Speed Rating Max. n1

6000 rpm

Oil Speed Rating Max. n2

9000 rpm

Oil Mist Speed Rating Max. n3

12000 rpm