Unit of Measure

Specifications

Bore d

180.000 mm

Outside Diameter D1

380.0000 mm

Width B

150.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

1400 rpm

Oil Speed Rating n2

1800 rpm

Basic Dynamic Radial Load Rating C

689000 N

Basic Static Radial Load Rating Co

1160000 N