Unit of Measure

Specifications

Bore d

140.000 mm

Outside Diameter D1

300.0000 mm

Width B

124.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

1800 rpm

Oil Speed Rating n2

2200 rpm

Basic Dynamic Radial Load Rating C

507000 N

Basic Static Radial Load Rating Co

735000 N