Unit of Measure

Specifications

Bore d

120.000 mm

Outside Diameter D1

260.0000 mm

Width B

110.00 mm

Fillet Radius ra

2.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2000 rpm

Oil Speed Rating n2

2600 rpm

Basic Dynamic Radial Load Rating C

423000 N

Basic Static Radial Load Rating Co

560000 N