Unit of Measure

Specifications

Bore d

85.000 mm

Outside Diameter D1

180.0000 mm

Width B

82.00 mm

Fillet Radius ra

2.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2800 rpm

Oil Speed Rating n2

3600 rpm

Basic Dynamic Radial Load Rating C

265000 N

Basic Static Radial Load Rating Co

285000 N