Unit of Measure

Specifications

Bore d

65.000 mm

Outside Diameter D1

160.0000 mm

Width B

71.40 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

2800 rpm

Oil Speed Rating n2

3800 rpm

Basic Dynamic Radial Load Rating C

195000 N

Basic Static Radial Load Rating Co

156000 N