Unit of Measure

Specifications

Travel

12

Frame Size A

4 41/64 in

Frame Size B

18 in

Bolt Pattern C

0.55 in

Bolt Pattern D

2 3/4 in

Bolt Pattern E

16 1/2 in

Shaft C/L Distance F

1 27/32 in

Height G

3.438 in

Frame Accepts These Shaft Sizes (Bearing Bore)

30 mm, 35 mm