Speciality Bearings Felt Seal Replacement Bearings
Speciality Bearings
Unit of Measure
Items |
![]() 8008 Speciality Bearings Felt Seal Replacement Bearings |
![]() 8013 Speciality Bearings Felt Seal Replacement Bearings |
![]() 8014 Speciality Bearings Felt Seal Replacement Bearings |
![]() 8016 Speciality Bearings Felt Seal Replacement Bearings |
![]() 8026 Speciality Bearings Felt Seal Replacement Bearings |
|||||
Old MRC Bearing Number | N/A 38FS1 | N/A 201FS2 | N/A 202FS1 | N/A 202FS3 | N/A 205FS3 | |||||
Bore d | N/A 8.000 mm | N/A 13.000 mm | N/A 14.000 mm | N/A 16.000 mm | N/A 26.000 mm | |||||
Outside Diameter D1 | N/A 24.0000 mm | N/A 32.0000 mm | N/A 35.0000 mm | N/A 35.0000 mm | N/A 52.0000 mm | |||||
Width - Outer Ring B0 | N/A 8.0 mm | N/A 10.0 mm | N/A 11.0 mm | N/A 11.0 mm | N/A 15.0 mm | |||||
Width - Inner Ring B1 | N/A 9.80 mm | N/A 12.20 mm | N/A 12.20 mm | N/A 12.20 mm | N/A 15.20 mm | |||||
Width - Overall B | N/A 10.3 mm | N/A 12.7 mm | N/A 12.7 mm | N/A 12.7 mm | N/A 15.9 mm | |||||
Fillet Radius ra | N/A 0.30 mm | N/A 0.64 mm | N/A 0.64 mm | N/A 0.64 mm | N/A 1.00 mm | |||||
Basic Radial Load Rating-Dynamic DC | N/A 3320 N | N/A 3890 N | N/A 7610 N | N/A 7610 N | N/A 14000 N | |||||
Basic Radial Load Rating-Static SCO | N/A 1430 N | N/A 3050 N | N/A 3650 N | N/A 3650 N | N/A 8000 N | |||||
Speed Rating-Single and Double Sealed Grease SDG | N/A 23000 rpm | N/A 15000 rpm | N/A 13000 rpm | N/A 13000 rpm | N/A 8500 rpm | |||||
Basic Interchange BCA | N/A - | N/A 8013 | N/A - | N/A 8016 | N/A 8026 | |||||
Basic Interchange FAF | N/A 38KVL | N/A - | N/A 202KL4 | N/A 202KL3 | N/A - | |||||
Basic Interchange NDH | N/A 8008 | N/A 8013 | N/A 8014 | N/A 8016 | N/A 8026 | |||||
Accessories | N/A 8000 One Seal | |||||||||
|