Speciality Bearings Conveyor Roll Bearings
Speciality Bearings
Unit of Measure
Items |
![]() CONV-3-SF Speciality Bearings Conveyor Roll Bearings |
![]() CONV-4-SF Speciality Bearings Conveyor Roll Bearings |
![]() CONV-3-Y-2 Speciality Bearings Conveyor Roll Bearings |
![]() CONV-4-SZZ-2 Speciality Bearings Conveyor Roll Bearings |
![]() CONV-4-E-2 Speciality Bearings Conveyor Roll Bearings |
|||||
Shaft Diameter D | N/A 5/8 in | N/A 25/32 in | N/A 5/8 in | N/A 3/4 in | N/A 3/4 in | |||||
Outside Diameter D1 | N/A 1.6540 in | N/A 1.9685 in | N/A 1.6540 in | N/A 1.7805 in | N/A 1.9685 in | |||||
Width B | N/A 0.9688 in | N/A 1.0000 in | N/A 0.7500 in | N/A 0.6100 in | N/A 1.8750 in | |||||
Dimension E | N/A | N/A | N/A | N/A | N/A 1.6563 in | |||||
Span B | N/A | |||||||||
Total Width C | N/A 1.0000 in | N/A 1.0625 in | N/A | N/A | N/A | |||||
Dimension C | N/A | |||||||||
Total Length A | N/A | |||||||||
Depth L | N/A 7/8 in | N/A 29/32 in | N/A 9/16 in | N/A | N/A 1 5/8 in | |||||
Diameter E | N/A 1.469 in | N/A 1.781 in | N/A 1.469 in | N/A | N/A | |||||
Dimension F | N/A 3/16 in | N/A 9/32 in | N/A | N/A | N/A 19/32 in | |||||
Width G | N/A 7/16 | N/A 7/16 | N/A 7/16 | N/A | N/A | |||||
Approx. Weight | N/A 0.37 lb | N/A 0.55 lb | N/A 0.27 lb | N/A 0.22 lb | N/A 0.91 lb | |||||
Basic Radial Load Rating-Dynamic DC | N/A 1330 lbf | N/A 3030 lbf | N/A 1330 lbf | N/A 3030 lbf | N/A 3030 lbf | |||||
Basic Radial Load Rating-Static SCO | N/A 899 lbf | N/A 2560 lbf | N/A 899 lbf | N/A 2560 lbf | N/A 2560 lbf | |||||
Dimension D2 | N/A | N/A | N/A | N/A | N/A 0.9210 in | |||||
Dimension G | N/A | N/A | N/A | N/A | N/A 0.4375 in | |||||
Dimension L1 | N/A | N/A | N/A | N/A | N/A 0.1 in | |||||
MRC Bearing Number (MRC) | N/A | |||||||||
MRC Bearing Number (MRC) | N/A | |||||||||
Variant | N/A CONV-3-SF and 4-SF | N/A CONV-3-SF and 4-SF | N/A CONV-3-Y-2 | N/A CONV-4-SZZ-2 | N/A CONV-4-E-2 | |||||
|