Speciality Bearings Adapter, Tapered Bore
Speciality Bearings
Unit of Measure
Items |
![]() 210-SX Speciality Bearings Adapter, Tapered Bore |
![]() 211-SX Speciality Bearings Adapter, Tapered Bore |
![]() 206-SFFX Speciality Bearings Adapter, Tapered Bore |
![]() 207-SFFX Speciality Bearings Adapter, Tapered Bore |
![]() 206-SZZX Speciality Bearings Adapter, Tapered Bore |
|||||
Outside Diameter D1 | N/A 89.9922 mm | N/A 99.9998 mm | N/A 62.0000 mm | N/A 72.0000 mm | N/A 62.0000 mm | |||||
Inside Diameter D | N/A 44.4500 mm | N/A 49.2125 mm | N/A 25.4000 mm | N/A 30.1625 mm | N/A 25.4000 mm | |||||
Width B | N/A 20.00 mm | N/A 21.00 mm | N/A 16.00 mm | N/A 17.00 mm | N/A 16.00 mm | |||||
Fillet Radius ra | N/A 1.00 mm | N/A 1.50 mm | N/A 1.00 mm | N/A 1.00 mm | N/A 1.00 mm | |||||
Basic Radial Load Rating-Dynamic DC | N/A 7890 N | N/A 9800 N | N/A 4380 N | N/A 6070 N | N/A 4380 N | |||||
Basic Radial Load Rating-Static SCO | N/A 5210 N | N/A 6740 N | N/A 2250 N | N/A 3440 N | N/A 2250 N | |||||
Speed Rating-Single and Double Sealed Grease SDG | N/A 4800 rpm | N/A 4300 rpm | N/A | N/A | N/A 7500 rpm | |||||
Speed Rating-Open and Shielded-Grease OSG | N/A 7000 rpm | N/A 6300 rpm | N/A 10000 rpm | N/A 9000 rpm | N/A | |||||
Speed Rating-Open and Shielded-Oil OSO | N/A 8500 rpm | N/A 7500 rpm | N/A 13000 rpm | N/A 11000 rpm | N/A | |||||
Adapter Sleeve AS | N/A SNW10 | N/A SNW11 | N/A SNW6 | N/A SNW7 | N/A SNW6 | |||||
Variant | N/A SX | N/A SX | N/A SFFX Two Shields | N/A SFFX Two Shields | N/A SZZX Two Seals | |||||
|