2200 Series Self Aligning Ball Bearings with Seals and Tapered Bore
Self Aligning Ball Bearings
Unit of Measure
Items |
![]() 2205E2RS1K 2200 Series Self Aligning Ball Bearings with Seals and Tapered Bore |
![]() 2206E2RS1K 2200 Series Self Aligning Ball Bearings with Seals and Tapered Bore |
![]() 2207E2RS1K 2200 Series Self Aligning Ball Bearings with Seals and Tapered Bore |
![]() 2208E2RS1K 2200 Series Self Aligning Ball Bearings with Seals and Tapered Bore |
![]() 2209E2RS1K 2200 Series Self Aligning Ball Bearings with Seals and Tapered Bore |
|||||
Bore d | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | N/A 45.000 mm | |||||
Outside Diameter D1 | N/A 52.0000 mm | N/A 62.0000 mm | N/A 72.0000 mm | N/A 80.0000 mm | N/A 85.0000 mm | |||||
Width B | N/A 18.00 mm | N/A 20.00 mm | N/A 23.00 mm | N/A 23.00 mm | N/A 23.00 mm | |||||
Fillet Radius ra | N/A 1.00 mm | |||||||||
Grease Speed Rating n1 | N/A 9000 rpm | N/A 7500 rpm | N/A 6300 rpm | N/A 5600 rpm | N/A 5300 rpm | |||||
Basic Dynamic Radial Load Rating C | N/A 14300 N | N/A 15600 N | N/A 19000 N | N/A 19900 N | N/A 22900 N | |||||
Basic Static Radial Load Rating Co | N/A 4000 N | N/A 4650 N | N/A 6000 N | N/A 6950 N | N/A 7800 N | |||||
|