CBF-ZM Series Composite Three-Bolt Bracket Flange ZMaRC Units Inch
Marathon Units Inch
Unit of Measure
Items |
![]() CBF012ZM CBF-ZM Series Composite Three-Bolt Bracket Flange ZMaRC Units Inch |
![]() CBF015ZM CBF-ZM Series Composite Three-Bolt Bracket Flange ZMaRC Units Inch |
![]() CBF100ZM CBF-ZM Series Composite Three-Bolt Bracket Flange ZMaRC Units Inch |
![]() CBF102ZM CBF-ZM Series Composite Three-Bolt Bracket Flange ZMaRC Units Inch |
![]() CBF103ZM CBF-ZM Series Composite Three-Bolt Bracket Flange ZMaRC Units Inch |
|||||
Shaft Diameter D | N/A 3/4 in | N/A 15/16 in | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | |||||
Width A | N/A 0.9375 in | N/A 1.0000 in | N/A 1.0000 in | N/A 1.0625 in | N/A 1.0625 in | |||||
Distance J | N/A 1.5000 in | N/A 1.6250 in | N/A 1.6250 in | N/A 1.8750 in | N/A 1.8750 in | |||||
Dimension L | N/A 2.5625 in | N/A 2.7500 in | N/A 2.7500 in | N/A 3.2500 in | N/A 3.2500 in | |||||
Distance H | N/A 0.875 in | N/A 1.125 in | N/A 1.125 in | N/A 1.250 in | N/A 1.250 in | |||||
Dimension F | N/A 0.4375 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | |||||
Dimension B | N/A 4.3438 in | N/A 4.7500 in | N/A 4.7500 in | N/A 5.4375 in | N/A 5.4375 in | |||||
Dimension C | N/A 1.6875 in | N/A 1.8125 in | N/A 1.8125 in | N/A 2.0625 in | N/A 2.0625 in | |||||
Dimension N | N/A 0.3438 in | N/A 0.3438 in | N/A 0.3438 in | N/A 0.3906 in | N/A 0.3906 in | |||||
Diameter G | N/A 0.4063 in | |||||||||
Dimension S1 | N/A 0.7188 in | N/A 0.7813 in | N/A 0.7813 in | N/A 0.8750 in | N/A 0.8750 in | |||||
Pin Dia BS | N/A 3/8 | |||||||||
Weight W | N/A 0.51 lb | N/A 0.75 lb | N/A 0.70 lb | N/A 1.10 lb | N/A 1.00 lb | |||||
Basic Dynamic Radial Load Rating | N/A 2860 lbf | N/A 3150 lbf | N/A 3150 lbf | N/A 4380 lbf | N/A 4380 lbf | |||||
Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | |||||
Insert Bearing IB | N/A ZMaRC | |||||||||
|