SPB-SS Series Cast Stainless Steel Iron Pilow Block Units - Insert Bearings Inch
Marathon Units Inch
Unit of Measure
Items |
![]() SPB012SS SPB-SS Series Cast Stainless Steel Iron Pilow Block Units - Insert Bearings Inch |
![]() SPB100SS SPB-SS Series Cast Stainless Steel Iron Pilow Block Units - Insert Bearings Inch |
![]() SPB103SS SPB-SS Series Cast Stainless Steel Iron Pilow Block Units - Insert Bearings Inch |
![]() SPB104SSR SPB-SS Series Cast Stainless Steel Iron Pilow Block Units - Insert Bearings Inch |
![]() SPB104SSR SPB-SS Series Cast Stainless Steel Iron Pilow Block Units - Insert Bearings Inch |
|||||
Shaft Diameter D | N/A 3/4 in | N/A 1 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
Width A | N/A 1.2500 in | N/A 1.4375 in | N/A 1.5625 in | N/A 1.5625 in | N/A 1.7500 in | |||||
Dimension A1 | N/A 0.7500 in | N/A 0.8750 in | N/A 1.0000 in | N/A 1.0000 in | N/A 1.1250 in | |||||
Height H | N/A 2.5000 in | N/A 2.7500 in | N/A 3.2344 in | N/A 3.2344 in | N/A 3.6563 in | |||||
Dimension H1 | N/A 1.3125 in | N/A 1.4375 in | N/A 1.6875 in | N/A 1.6875 in | N/A 1.8750 in | |||||
Dimension H2 | N/A 0.5469 in | N/A 0.6250 in | N/A 0.6563 in | N/A 0.6563 in | N/A 0.7500 in | |||||
Distance JMIN | N/A 3.4375 in | N/A 3.6875 in | N/A 4.2500 in | N/A 4.2500 in | N/A 4.6875 in | |||||
Distance JMAX | N/A 4.1875 in | N/A 4.3125 in | N/A 5.0000 in | N/A 5.0000 in | N/A 5.2500 in | |||||
Dimension L | N/A 5.0000 in | N/A 5.1250 in | N/A 6.0000 in | N/A 6.0000 in | N/A 6.9375 in | |||||
Dimension N | N/A 0.8125 in | N/A 0.7500 in | N/A 0.9375 in | N/A 0.9375 in | N/A 0.8438 in | |||||
Dimension N1 | N/A 0.4531 in | N/A 0.4531 in | N/A 0.5625 in | N/A 0.5625 in | N/A 0.5625 in | |||||
Dimension S1 | N/A 0.7188 in | N/A 0.7813 in | N/A 0.8750 in | N/A 0.8750 in | N/A 1.0000 in | |||||
Basic Dynamic Radial Load Rating | N/A 2380 lbf | N/A 2520 lbf | N/A 3510 lbf | N/A 3510 lbf | N/A 4560 lbf | |||||
Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | N/A 3440 lbf | |||||
Insert Bearing IB | N/A Stainless Steel | |||||||||
|