C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Inch
Marathon Units Inch
Unit of Measure
Items |
![]() C2F012ZM C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Inch |
![]() C2F015ZM C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Inch |
![]() C2F100ZM C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Inch |
![]() C2F102ZM C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Inch |
![]() C2F103ZM C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Inch |
|||||
Shaft Diameter D | N/A 3/4 in | N/A 15/16 in | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | |||||
Dimension A1 | N/A 1.1563 in | N/A 1.1875 in | N/A 1.1875 in | N/A 1.2813 in | N/A 1.2813 in | |||||
Dimension A2 | N/A 0.5938 in | |||||||||
Dimension DA | N/A 2.0000 in | N/A 2.5000 in | N/A 2.5000 in | N/A 3.0000 in | N/A 3.0000 in | |||||
Height H | N/A 4.4063 in | N/A 4.8750 in | N/A 4.8750 in | N/A 5.6094 in | N/A 5.6094 in | |||||
Distance J | N/A 3.5313 in | N/A 3.9063 in | N/A 3.9063 in | N/A 4.5938 in | N/A 4.5938 in | |||||
Dimension L | N/A 2.3750 in | N/A 2.7500 in | N/A 2.7500 in | N/A 3.2656 in | N/A 3.2656 in | |||||
Diameter N | N/A 0.2969 in | N/A 0.4531 in | N/A 0.2969 in | N/A 0.4531 in | N/A 0.2969 in | |||||
Height T | N/A 1.4688 in | N/A 1.5313 in | N/A 1.5313 in | N/A 1.6563 in | N/A 1.6563 in | |||||
Weight W | N/A 0.53 lb | N/A 0.67 lb | N/A 0.62 lb | N/A 0.99 lb | N/A 0.93 lb | |||||
Basic Dynamic Radial Load Rating | N/A 2860 lbf | N/A 3150 lbf | N/A 3150 lbf | N/A 4380 lbf | N/A 4380 lbf | |||||
Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | |||||
Insert Bearing IB | N/A ZMaRC | |||||||||
|