Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearings Metric
Marathon Units Metric
Unit of Measure
Items |
![]() Z2F20ZM Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearings Metric |
![]() Z2F25ZM Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearings Metric |
![]() Z2F30ZM Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearings Metric |
![]() Z2F35ZM Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearings Metric |
![]() Z2F40ZM Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearings Metric |
|||||
Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
Dimension A1 | N/A 24.6 mm | N/A 30.2 mm | N/A 32.5 mm | N/A 34.1 mm | N/A 38.9 mm | |||||
Dimension A2 | N/A 11.1 mm | N/A 15.9 mm | N/A 13.5 mm | N/A 14.3 mm | N/A 14.3 mm | |||||
Height H | N/A 111.9 mm | N/A 123.8 mm | N/A 141.3 mm | N/A 155.6 mm | N/A 171.5 mm | |||||
Distance J | N/A 89.7 mm | N/A 98.8 mm | N/A 116.7 mm | N/A 130.2 mm | N/A 143.7 mm | |||||
Dimension L | N/A 60.3 mm | N/A 69.9 mm | N/A 79.4 mm | N/A 92.1 mm | N/A 101.6 mm | |||||
Diameter N | N/A 11.1 mm | N/A 12.7 mm | N/A 12.7 mm | N/A 14.3 mm | N/A 14.3 mm | |||||
Height T | N/A 37.3 mm | N/A 38.8 mm | N/A 42.2 mm | N/A 46.4 mm | N/A 54.2 mm | |||||
Weight W | N/A 0.41 kg | N/A 0.59 kg | N/A 0.93 kg | N/A 1.30 kg | N/A 1.70 kg | |||||
Basic Dynamic Radial Load Rating C | N/A 12700 N | N/A 14000 N | N/A 19500 N | N/A 25500 N | N/A 30700 N | |||||
Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
Insert Bearing IB | N/A ZMaRC | |||||||||
|