C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Metric
Marathon Units Metric
Unit of Measure
Items |
![]() C4F20ZM C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Metric |
![]() C4F25ZM C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Metric |
![]() C4F30ZM C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Metric |
![]() C4F35ZM C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Metric |
![]() C4F40ZM C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Metric |
|||||
Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
Dimension A1 | N/A 30.0 mm | N/A 31.0 mm | N/A 33.0 mm | N/A 35.0 mm | N/A 39.0 mm | |||||
Dimension A2 | N/A 15.0 mm | N/A 15.0 mm | N/A 15.0 mm | N/A 17.0 mm | N/A 17.0 mm | |||||
Dimension DA | N/A 68.5 mm | N/A 74.6 mm | N/A 93.7 mm | N/A 106.4 mm | N/A 115.9 mm | |||||
Distance J | N/A 63.5 mm | N/A 70.0 mm | N/A 82.5 mm | N/A 92.0 mm | N/A 101.5 mm | |||||
Dimension L | N/A 86.0 mm | N/A 95.0 mm | N/A 108.0 mm | N/A 118.0 mm | N/A 130.0 mm | |||||
Diameter N | N/A 11.5 mm | N/A 11.5 mm | N/A 11.5 mm | N/A 14.0 mm | N/A 14.0 mm | |||||
Height T | N/A 37.3 mm | N/A 38.8 mm | N/A 42.2 mm | N/A 46.4 mm | N/A 52.4 mm | |||||
Weight W | N/A 0.26 kg | N/A 0.33 kg | N/A 0.48 kg | N/A 0.66 kg | N/A 0.87 kg | |||||
Basic Dynamic Radial Load Rating C | N/A 12700 N | N/A 14000 N | N/A 19500 N | N/A 25500 N | N/A 30700 N | |||||
Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
Insert Bearing IB | N/A ZMaRC | |||||||||
|