• SKF
MRC
|
All Categories > Single Row Angular Contact Ball Bearings > 7200-P Series Single Row Angular Contact Ball Bearings > Advanced Search

Advanced Search in 7200-P Series Single Row Angular Contact Ball Bearings


Unit of Measure

Specifications

Bore d (mm)
Outside Diameter D1 (mm)
Width B (mm)
Grease Speed Rating n1 (rpm)
Basic Dynamic Radial Load Rating C (N)
Basic Static Radial Load Rating Co (N)
Clear Cancel Advanced Search
*
  • SKF
  • © Copyright
  • Terms & Conditions
  • Privacy policy
  • Site ownership
  • Cookies
  • General Conditions of Sales