Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearing Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Height H |
Dimension L |
Height T |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| Z2F012ZM | Shaft Diameter D N/A 3/4 in | Height H N/A 4.4063 in | Dimension L N/A 2.3750 in | Height T N/A 1.4688 in | Basic Dynamic Radial Load Rating N/A 2860 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
| Z2F015ZM | Shaft Diameter D N/A 15/16 in | Height H N/A 4.8906 in | Dimension L N/A 2.7500 in | Height T N/A 1.5313 in | Basic Dynamic Radial Load Rating N/A 3150 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
| Z2F100ZM | Shaft Diameter D N/A 1 in | Height H N/A 4.8906 in | Dimension L N/A 2.7500 in | Height T N/A 1.5313 in | Basic Dynamic Radial Load Rating N/A 3150 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
| Z2F102ZM | Shaft Diameter D N/A 1 1/8 in | Height H N/A 5.5625 in | Dimension L N/A 3.1250 in | Height T N/A 1.6563 in | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
| Z2F103ZM | Shaft Diameter D N/A 1 3/16 in | Height H N/A 5.5625 in | Dimension L N/A 3.1250 in | Height T N/A 1.6563 in | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
| Z2F104ZMR | Shaft Diameter D N/A 1 1/4 in | Height H N/A 5.5625 in | Dimension L N/A 3.1250 in | Height T N/A 1.6563 in | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
| Z2F104ZM | Shaft Diameter D N/A 1 1/4 in | Height H N/A 6.1250 in | Dimension L N/A 3.6250 in | Height T N/A 1.8438 in | Basic Dynamic Radial Load Rating N/A 5730 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
| Z2F107ZM | Shaft Diameter D N/A 1 7/16 in | Height H N/A 6.1250 in | Dimension L N/A 3.6250 in | Height T N/A 1.8438 in | Basic Dynamic Radial Load Rating N/A 5730 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
| Z2F108ZM | Shaft Diameter D N/A 1 1/2 in | Height H N/A 6.7500 in | Dimension L N/A 4.0000 in | Height T N/A 2.1250 in | Basic Dynamic Radial Load Rating N/A 6900 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |
| Z2F115ZM | Shaft Diameter D N/A 1 15/16 in | Height H N/A 7.4375 in | Dimension L N/A 4.5625 in | Height T N/A 2.3750 in | Basic Dynamic Radial Load Rating N/A 7890 lbf | Basic Static Radial Load Rating Co N/A 5220 lbf |