SPB-SS SeriesCast Stainless Steel Iron Pilow Block Units - Insert Bearings Metric
Marathon Units Metric
Item # |
Shaft Diameter D |
Width A |
Height H |
Dimension L |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| SPB20SS | Shaft Diameter D N/A 20 mm | Width A N/A 32.0 mm | Height H N/A 64.0 mm | Dimension L N/A 127.0 mm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6550 N |
| SPB25SS | Shaft Diameter D N/A 25 mm | Width A N/A 36.0 mm | Height H N/A 70.0 mm | Dimension L N/A 130.0 mm | Basic Dynamic Radial Load Rating C N/A 11200 N | Basic Static Radial Load Rating Co N/A 7800 N |
| SPB30SS | Shaft Diameter D N/A 30 mm | Width A N/A 39.7 mm | Height H N/A 82.0 mm | Dimension L N/A 152.4 mm | Basic Dynamic Radial Load Rating C N/A 15600 N | Basic Static Radial Load Rating Co N/A 11200 N |
| SPB35SS | Shaft Diameter D N/A 35 mm | Width A N/A 44.5 mm | Height H N/A 93.0 mm | Dimension L N/A 160.3 mm | Basic Dynamic Radial Load Rating C N/A 20300 N | Basic Static Radial Load Rating Co N/A 15300 N |
| SPB40SS | Shaft Diameter D N/A 40 mm | Width A N/A 47.6 mm | Height H N/A 99.0 mm | Dimension L N/A 174.6 mm | Basic Dynamic Radial Load Rating C N/A 24700 N | Basic Static Radial Load Rating Co N/A 19000 N |