Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearings Metric
Marathon Units Metric
Item # |
Shaft Diameter D |
Height H |
Dimension L |
Height T |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| Z2F20ZM | Shaft Diameter D N/A 20 mm | Height H N/A 111.9 mm | Dimension L N/A 60.3 mm | Height T N/A 37.3 mm | Basic Dynamic Radial Load Rating C N/A 12700 N | Basic Static Radial Load Rating Co N/A 6550 N |
| Z2F25ZM | Shaft Diameter D N/A 25 mm | Height H N/A 123.8 mm | Dimension L N/A 69.9 mm | Height T N/A 38.8 mm | Basic Dynamic Radial Load Rating C N/A 14000 N | Basic Static Radial Load Rating Co N/A 7800 N |
| Z2F30ZM | Shaft Diameter D N/A 30 mm | Height H N/A 141.3 mm | Dimension L N/A 79.4 mm | Height T N/A 42.2 mm | Basic Dynamic Radial Load Rating C N/A 19500 N | Basic Static Radial Load Rating Co N/A 11200 N |
| Z2F35ZM | Shaft Diameter D N/A 35 mm | Height H N/A 155.6 mm | Dimension L N/A 92.1 mm | Height T N/A 46.4 mm | Basic Dynamic Radial Load Rating C N/A 25500 N | Basic Static Radial Load Rating Co N/A 15300 N |
| Z2F40ZM | Shaft Diameter D N/A 40 mm | Height H N/A 171.5 mm | Dimension L N/A 101.6 mm | Height T N/A 54.2 mm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 19000 N |