S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Metric
Marathon Units Metric
Item # |
Shaft Diameter D |
Height H |
Dimension L |
Height T |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| S2F20SS | Shaft Diameter D N/A 20 mm | Height H N/A 111.9 mm | Dimension L N/A 60.3 mm | Height T N/A 32.5 mm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6550 N |
| S2F25SS | Shaft Diameter D N/A 25 mm | Height H N/A 123.4 mm | Dimension L N/A 69.9 mm | Height T N/A 36.5 mm | Basic Dynamic Radial Load Rating C N/A 11200 N | Basic Static Radial Load Rating Co N/A 7800 N |
| S2F30SS | Shaft Diameter D N/A 30 mm | Height H N/A 141.3 mm | Dimension L N/A 79.4 mm | Height T N/A 42.1 mm | Basic Dynamic Radial Load Rating C N/A 15600 N | Basic Static Radial Load Rating Co N/A 11200 N |
| S2F35SS | Shaft Diameter D N/A 35 mm | Height H N/A 155.6 mm | Dimension L N/A 92.1 mm | Height T N/A 46.0 mm | Basic Dynamic Radial Load Rating C N/A 20300 N | Basic Static Radial Load Rating Co N/A 15300 N |
| S2F40SS | Shaft Diameter D N/A 40 mm | Height H N/A 171.5 mm | Dimension L N/A 101.6 mm | Height T N/A 53.0 mm | Basic Dynamic Radial Load Rating C N/A 24700 N | Basic Static Radial Load Rating Co N/A 19000 N |