ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearings Metric
Marathon Units Metric
Item # |
Shaft Diameter D |
Width A |
Height H |
Dimension L |
Weight W |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|---|
| ZPB20ZM | Shaft Diameter D N/A 20 mm | Width A N/A 32.0 mm | Height H N/A 64.0 mm | Dimension L N/A 127.0 mm | Weight W N/A 0.64 kg | Basic Dynamic Radial Load Rating C N/A 12700 N | Basic Static Radial Load Rating Co N/A 6550 N |
| ZPB25ZM | Shaft Diameter D N/A 25 mm | Width A N/A 36.0 mm | Height H N/A 70.0 mm | Dimension L N/A 130.0 mm | Weight W N/A 0.77 kg | Basic Dynamic Radial Load Rating C N/A 14000 N | Basic Static Radial Load Rating Co N/A 7800 N |
| ZPB30ZM | Shaft Diameter D N/A 30 mm | Width A N/A 40.0 mm | Height H N/A 82.0 mm | Dimension L N/A 152.0 mm | Weight W N/A 1.30 kg | Basic Dynamic Radial Load Rating C N/A 19500 N | Basic Static Radial Load Rating Co N/A 11200 N |
| ZPB35ZM | Shaft Diameter D N/A 35 mm | Width A N/A 45.0 mm | Height H N/A 93.0 mm | Dimension L N/A 160.0 mm | Weight W N/A 1.65 kg | Basic Dynamic Radial Load Rating C N/A 25500 N | Basic Static Radial Load Rating Co N/A 15300 N |
| ZPB40ZM | Shaft Diameter D N/A 40 mm | Width A N/A 48.0 mm | Height H N/A 99.0 mm | Dimension L N/A 175.0 mm | Weight W N/A 1.95 kg | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 19000 N |