Item # |
Bore d |
Outside Diameter D1 |
Width - Overall B |
Basic Radial Load Rating-Dynamic DC |
Basic Radial Load Rating-Static SCO |
Speed Rating-Single and Double Sealed Grease SDG |
|---|---|---|---|---|---|---|
| 87013 | N/A 13.000 mm | N/A 32.0000 mm | N/A 12.7 mm | N/A 3890 N | N/A 3050 N | N/A 15000 rpm |
| 87014 | N/A 14.000 mm | N/A 35.0000 mm | N/A 12.7 mm | N/A 7610 N | N/A 3650 N | N/A 13000 rpm |
| 87016 | N/A 16.000 mm | N/A 35.0000 mm | N/A 12.7 mm | N/A 7610 N | N/A 3750 N | N/A 13000 rpm |
| 87026 | N/A 26.000 mm | N/A 52.0000 mm | N/A 15.9 mm | N/A 14000 N | N/A 8000 N | N/A 8500 rpm |
| 87036 | N/A 6.000 mm | N/A 19.0000 mm | N/A 10.3 mm | N/A 2810 N | N/A 1080 N | N/A 26000 rpm |
| 87037 | N/A 7.000 mm | N/A 22.0000 mm | N/A 10.3 mm | N/A 3320 N | N/A 1340 N | N/A 23000 rpm |
| 87038 | N/A 8.000 mm | N/A 22.0000 mm | N/A 10.3 mm | N/A 3320 N | N/A 1370 N | N/A 23000 rpm |
| 87500 | N/A 10.000 mm | N/A 30.0000 mm | N/A 12.7 mm | N/A 5070 N | N/A 2400 N | N/A 17000 rpm |
| 87501 | N/A 12.000 mm | N/A 32.0000 mm | N/A 12.7 mm | N/A 8190 N | N/A 3650 N | N/A 15000 rpm |
| 87502 | N/A 15.000 mm | N/A 35.0000 mm | N/A 12.7 mm | N/A 7610 N | N/A 3750 N | N/A 13000 rpm |
| 87503 | N/A 17.000 mm | N/A 40.0000 mm | N/A 14.3 mm | N/A 9560 N | N/A 4800 N | N/A 12000 rpm |
| 87504 | N/A 20.000 mm | N/A 47.0000 mm | N/A 15.9 mm | N/A 13000 N | N/A 6700 N | N/A 10000 rpm |
| 87505 | N/A 25.000 mm | N/A 52.0000 mm | N/A 15.9 mm | N/A 14000 N | N/A 8000 N | N/A 8500 rpm |
| 87506 | N/A 30.000 mm | N/A 62.0000 mm | N/A 20.0 mm | N/A 19500 N | N/A 11400 N | N/A 7500 rpm |
| 87507 | N/A 35.000 mm | N/A 72.0000 mm | N/A 21.0 mm | N/A 25500 N | N/A 15300 N | N/A 6300 rpm |
| 87508 | N/A 40.000 mm | N/A 80.0000 mm | N/A 24.0 mm | N/A 29100 N | N/A 18000 N | N/A 5000 rpm |
| 88007 | N/A 7.000 mm | N/A 24.0000 mm | N/A 12.6 mm | N/A 3320 N | N/A 1430 N | N/A 23000 rpm |
| 88008 | N/A 8.000 mm | N/A 24.0000 mm | N/A 12.6 mm | N/A 3320 N | N/A 1430 N | N/A 23000 rpm |
| 88009 | N/A 9.000 mm | N/A 30.0000 mm | N/A 16.4 mm | N/A 4620 N | N/A 2040 N | N/A 17000 rpm |
| 88011 | N/A 11.000 mm | N/A 32.0000 mm | N/A 15.4 mm | N/A 6760 N | N/A 3000 N | N/A 15000 rpm |
| 88013 | N/A 13.000 mm | N/A 32.0000 mm | N/A 15.4 mm | N/A 6890 N | N/A 3050 N | N/A 15000 rpm |
| 88016 | N/A 16.000 mm | N/A 35.0000 mm | N/A 14.4 mm | N/A 7610 N | N/A 3750 N | N/A 13000 rpm |
| 88500 | N/A 10.000 mm | N/A 30.0000 mm | N/A 16.4 mm | N/A 5070 N | N/A 2400 N | N/A 17000 rpm |
| 88501 | N/A 12.000 mm | N/A 32.0000 mm | N/A 15.4 mm | N/A 6760 N | N/A 3050 N | N/A 15000 rpm |
| 88502 | N/A 15.000 mm | N/A 35.0000 mm | N/A 14.4 mm | N/A 7610 N | N/A 3750 N | N/A 13000 rpm |