
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 7403 | N/A 17.000 mm | N/A 62.0000 mm | N/A 17.00 mm | N/A 14000 rpm | N/A 26000 N | N/A 13700 N |
| 7404 | N/A 20.000 mm | N/A 72.0000 mm | N/A 19.00 mm | N/A 12000 rpm | N/A 32500 N | N/A 17600 N |
| 7405 | N/A 25.000 mm | N/A 80.0000 mm | N/A 21.00 mm | N/A 9200 rpm | N/A 42300 N | N/A 24500 N |
| 7406 | N/A 30.000 mm | N/A 90.0000 mm | N/A 23.00 mm | N/A 7700 rpm | N/A 54000 N | N/A 34000 N |
| 7407 | N/A 35.000 mm | N/A 100.0000 mm | N/A 25.00 mm | N/A 6600 rpm | N/A 63700 N | N/A 40500 N |
| 7408 | N/A 40.000 mm | N/A 110.0000 mm | N/A 27.00 mm | N/A 5400 rpm | N/A 74100 N | N/A 49000 N |
| 7409 | N/A 45.000 mm | N/A 120.0000 mm | N/A 29.00 mm | N/A 5300 rpm | N/A 85200 N | N/A 57000 N |
| 7410 | N/A 50.000 mm | N/A 130.0000 mm | N/A 31.00 mm | N/A 4900 rpm | N/A 95600 N | N/A 72000 N |
| 7411 | N/A 55.000 mm | N/A 140.0000 mm | N/A 33.00 mm | N/A 4500 rpm | N/A 108000 N | N/A 78000 N |
| 7412 | N/A 60.000 mm | N/A 150.0000 mm | N/A 35.00 mm | N/A 4100 rpm | N/A 127000 N | N/A 93000 N |
| 7413 | N/A 65.000 mm | N/A 160.0000 mm | N/A 37.00 mm | N/A 3800 rpm | N/A 138000 N | N/A 106000 N |
| 7414 | N/A 70.000 mm | N/A 180.0000 mm | N/A 42.00 mm | N/A 3500 rpm | N/A 168000 N | N/A 140000 N |
| 7415 | N/A 75.000 mm | N/A 190.0000 mm | N/A 45.00 mm | N/A 3300 rpm | N/A 182000 N | N/A 156000 N |
| 7416 | N/A 80.000 mm | N/A 200.0000 mm | N/A 48.00 mm | N/A 3200 rpm | N/A 190000 N | N/A 170000 N |
| 7417 | N/A 85.000 mm | N/A 210.0000 mm | N/A 52.00 mm | N/A 2900 rpm | N/A 203000 N | N/A 186000 N |
| 7418 | N/A 90.000 mm | N/A 225.0000 mm | N/A 54.00 mm | N/A 2700 rpm | N/A 229000 N | N/A 220000 N |
| 7419 | N/A 95.000 mm | N/A 250.0000 mm | N/A 55.00 mm | N/A 2500 rpm | N/A 255000 N | N/A 255000 N |
| 7420 | N/A 100.000 mm | N/A 265.0000 mm | N/A 60.00 mm | N/A 2400 rpm | N/A 276000 N | N/A 290000 N |
| 7421 | N/A 105.000 mm | N/A 290.0000 mm | N/A 65.00 mm | N/A 2300 rpm | N/A 332000 N | N/A 325000 N |
| 7422 | N/A 110.000 mm | N/A 320.0000 mm | N/A 70.00 mm | N/A 2200 rpm | N/A 371000 N | N/A 390000 N |