
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 403-R | N/A 17.000 mm | N/A 62.0000 mm | N/A 17.00 mm | N/A 12000 rpm | N/A 23400 N | N/A 14600 N |
| 404-R | N/A 20.000 mm | N/A 72.0000 mm | N/A 19.00 mm | N/A 10000 rpm | N/A 37100 N | N/A 21200 N |
| 405-R | N/A 25.000 mm | N/A 80.0000 mm | N/A 21.00 mm | N/A 9000 rpm | N/A 44900 N | N/A 26500 N |
| 406-R | N/A 30.000 mm | N/A 90.0000 mm | N/A 23.00 mm | N/A 8500 rpm | N/A 49400 N | N/A 36000 N |
| 407-R | N/A 35.000 mm | N/A 100.0000 mm | N/A 25.00 mm | N/A 7000 rpm | N/A 58500 N | N/A 44000 N |
| 408-R | N/A 40.000 mm | N/A 110.0000 mm | N/A 27.00 mm | N/A 6700 rpm | N/A 67600 N | N/A 52000 N |
| 409-R | N/A 45.000 mm | N/A 120.0000 mm | N/A 29.00 mm | N/A 6000 rpm | N/A 78000 N | N/A 61000 N |
| 410-R | N/A 50.000 mm | N/A 130.0000 mm | N/A 31.00 mm | N/A 5300 rpm | N/A 95600 N | N/A 78000 N |
| 411-R | N/A 55.000 mm | N/A 140.0000 mm | N/A 33.00 mm | N/A 5000 rpm | N/A 108000 N | N/A 90000 N |
| 412-R | N/A 60.000 mm | N/A 150.0000 mm | N/A 35.00 mm | N/A 4800 rpm | N/A 117000 N | N/A 102000 N |
| 413-R | N/A 65.000 mm | N/A 160.0000 mm | N/A 37.00 mm | N/A 4500 rpm | N/A 127000 N | N/A 112000 N |
| 414-R | N/A 70.000 mm | N/A 180.0000 mm | N/A 42.00 mm | N/A 3800 rpm | N/A 156000 N | N/A 150000 N |
| 415-R | N/A 75.000 mm | N/A 190.0000 mm | N/A 45.00 mm | N/A 3600 rpm | N/A 168000 N | N/A 166000 N |
| 416-R | N/A 80.000 mm | N/A 200.0000 mm | N/A 48.00 mm | N/A 3400 rpm | N/A 178000 N | N/A 183000 N |
| 417-R | N/A 85.000 mm | N/A 210.0000 mm | N/A 52.00 mm | N/A 3200 rpm | N/A 190000 N | N/A 200000 N |
| 418-R | N/A 90.000 mm | N/A 225.0000 mm | N/A 54.00 mm | N/A 3000 rpm | N/A 212000 N | N/A 236000 N |
| 419-R | N/A 95.000 mm | N/A 250.0000 mm | N/A 55.00 mm | N/A 2700 rpm | N/A 234000 N | N/A 275000 N |
| 420-R | N/A 100.000 mm | N/A 265.0000 mm | N/A 60.00 mm | N/A 2500 rpm | N/A 260000 N | N/A 305000 N |
| 421-R | N/A 105.000 mm | N/A 290.0000 mm | N/A 65.00 mm | N/A 2400 rpm | N/A 286000 N | N/A 355000 N |
| 422-R | N/A 110.000 mm | N/A 320.0000 mm | N/A 70.00 mm | N/A 2100 rpm | N/A 319000 N | N/A 425000 N |