
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 301-R | N/A 12.000 mm | N/A 37.0000 mm | N/A 12.00 mm | N/A 19000 rpm | N/A 10600 N | N/A 4900 N |
| 302-R | N/A 15.000 mm | N/A 42.0000 mm | N/A 13.00 mm | N/A 17000 rpm | N/A 12100 N | N/A 6550 N |
| 303-R | N/A 17.000 mm | N/A 47.0000 mm | N/A 14.00 mm | N/A 16000 rpm | N/A 14800 N | N/A 8150 N |
| 304-R | N/A 20.000 mm | N/A 52.0000 mm | N/A 15.00 mm | N/A 13000 rpm | N/A 20300 N | N/A 11400 N |
| 305-R | N/A 25.000 mm | N/A 62.0000 mm | N/A 17.00 mm | N/A 11000 rpm | N/A 23400 N | N/A 15300 N |
| 306-R | N/A 30.000 mm | N/A 72.0000 mm | N/A 19.00 mm | N/A 9000 rpm | N/A 31200 N | N/A 20000 N |
| 307-R | N/A 35.000 mm | N/A 80.0000 mm | N/A 21.00 mm | N/A 8500 rpm | N/A 39700 N | N/A 26000 N |
| 308-R | N/A 40.000 mm | N/A 90.0000 mm | N/A 23.00 mm | N/A 7500 rpm | N/A 48800 N | N/A 33500 N |
| 309-R | N/A 45.000 mm | N/A 100.0000 mm | N/A 25.00 mm | N/A 6700 rpm | N/A 58500 N | N/A 40500 N |
| 310-R | N/A 50.000 mm | N/A 110.0000 mm | N/A 27.00 mm | N/A 6300 rpm | N/A 80600 N | N/A 57000 N |
| 311-R | N/A 55.000 mm | N/A 120.0000 mm | N/A 29.00 mm | N/A 5600 rpm | N/A 93600 N | N/A 67000 N |
| 312-R | N/A 60.000 mm | N/A 130.0000 mm | N/A 31.00 mm | N/A 5000 rpm | N/A 108000 N | N/A 78000 N |
| 313-R | N/A 65.000 mm | N/A 140.0000 mm | N/A 33.00 mm | N/A 4800 rpm | N/A 121000 N | N/A 93000 N |
| 314-R | N/A 70.000 mm | N/A 150.0000 mm | N/A 35.00 mm | N/A 4500 rpm | N/A 121000 N | N/A 93000 N |
| 315-R | N/A 75.000 mm | N/A 160.0000 mm | N/A 37.00 mm | N/A 4300 rpm | N/A 153000 N | N/A 122000 N |
| 316-R | N/A 80.000 mm | N/A 170.0000 mm | N/A 39.00 mm | N/A 3800 rpm | N/A 159000 N | N/A 129000 N |
| 317-R | N/A 85.000 mm | N/A 180.0000 mm | N/A 41.00 mm | N/A 3600 rpm | N/A 182000 N | N/A 156000 N |
| 318-R | N/A 90.000 mm | N/A 190.0000 mm | N/A 43.00 mm | N/A 3400 rpm | N/A 186000 N | N/A 160000 N |
| 319-R | N/A 95.000 mm | N/A 200.0000 mm | N/A 45.00 mm | N/A 3200 rpm | N/A 199000 N | N/A 180000 N |
| 320-R | N/A 100.000 mm | N/A 215.0000 mm | N/A 47.00 mm | N/A 3000 rpm | N/A 212000 N | N/A 200000 N |
| 321-R | N/A 105.000 mm | N/A 225.0000 mm | N/A 49.00 mm | N/A 2800 rpm | N/A 229000 N | N/A 204000 N |
| 322-R | N/A 110.000 mm | N/A 240.0000 mm | N/A 50.00 mm | N/A 2600 rpm | N/A 255000 N | N/A 255000 N |
| 324-R | N/A 120.000 mm | N/A 260.0000 mm | N/A 55.00 mm | N/A 2500 rpm | N/A 265000 N | N/A 300000 N |
| 326-R | N/A 130.000 mm | N/A 280.0000 mm | N/A 58.00 mm | N/A 2300 rpm | N/A 296000 N | N/A 345000 N |
| 328-R | N/A 140.000 mm | N/A 300.0000 mm | N/A 62.00 mm | N/A 2100 rpm | N/A 351000 N | N/A 400000 N |