
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 9302-U | N/A 15.000 mm | N/A 42.0000 mm | N/A 13.00 mm | N/A 16000 rpm | N/A 9950 N | N/A 6100 N |
| 9303-U | N/A 17.000 mm | N/A 47.0000 mm | N/A 14.00 mm | N/A 15000 rpm | N/A 12100 N | N/A 7500 N |
| 9304-U | N/A 20.000 mm | N/A 52.0000 mm | N/A 15.00 mm | N/A 13000 rpm | N/A 18600 N | N/A 10600 N |
| 9305-U | N/A 25.000 mm | N/A 62.0000 mm | N/A 17.00 mm | N/A 11000 rpm | N/A 21200 N | N/A 13700 N |
| 9306-U | N/A 30.000 mm | N/A 72.0000 mm | N/A 19.00 mm | N/A 9200 rpm | N/A 28100 N | N/A 18600 N |
| 9307-U | N/A 35.000 mm | N/A 80.0000 mm | N/A 21.00 mm | N/A 8500 rpm | N/A 35800 N | N/A 24000 N |
| 9308-U | N/A 40.000 mm | N/A 90.0000 mm | N/A 23.00 mm | N/A 7300 rpm | N/A 44200 N | N/A 31000 N |
| 9309-U | N/A 45.000 mm | N/A 100.0000 mm | N/A 25.00 mm | N/A 6400 rpm | N/A 52700 N | N/A 38000 N |
| 9310-U | N/A 50.000 mm | N/A 110.0000 mm | N/A 27.00 mm | N/A 5800 rpm | N/A 68900 N | N/A 49000 N |
| 9311-U | N/A 55.000 mm | N/A 120.0000 mm | N/A 29.00 mm | N/A 5100 rpm | N/A 80600 N | N/A 57000 N |
| 9312-U | N/A 60.000 mm | N/A 130.0000 mm | N/A 31.00 mm | N/A 4900 rpm | N/A 92300 N | N/A 65500 N |
| 9313-U | N/A 65.000 mm | N/A 140.0000 mm | N/A 33.00 mm | N/A 4600 rpm | N/A 97500 N | N/A 75000 N |
| 9314-U | N/A 70.000 mm | N/A 150.0000 mm | N/A 35.00 mm | N/A 4100 rpm | N/A 111000 N | N/A 85000 N |
| 9315-U | N/A 75.000 mm | N/A 160.0000 mm | N/A 37.00 mm | N/A 3900 rpm | N/A 130000 N | N/A 106000 N |
| 9316-U | N/A 80.000 mm | N/A 170.0000 mm | N/A 39.00 mm | N/A 3600 rpm | N/A 143000 N | N/A 120000 N |
| 9317-U | N/A 85.000 mm | N/A 180.0000 mm | N/A 41.00 mm | N/A 3500 rpm | N/A 153000 N | N/A 134000 N |
| 9318-U | N/A 90.000 mm | N/A 190.0000 mm | N/A 43.00 mm | N/A 3200 rpm | N/A 168000 N | N/A 150000 N |
| 9319-U | N/A 95.000 mm | N/A 200.0000 mm | N/A 45.00 mm | N/A 3100 rpm | N/A 178000 N | N/A 166000 N |
| 9320-U | N/A 100.000 mm | N/A 215.0000 mm | N/A 47.00 mm | N/A 3000 rpm | N/A 190000 N | N/A 183000 N |
| 9321-U | N/A 105.000 mm | N/A 225.0000 mm | N/A 49.00 mm | N/A 2900 rpm | N/A 203000 N | N/A 200000 N |
| 9322-U | N/A 110.000 mm | N/A 240.0000 mm | N/A 50.00 mm | N/A 2700 rpm | N/A 229000 N | N/A 236000 N |