Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 7205-PJ | N/A 25.000 mm | N/A 52.0000 mm | N/A 15.00 mm | N/A 10000 rpm | N/A 15600 N | N/A 10200 N |
| 7206-PJ | N/A 30.000 mm | N/A 62.0000 mm | N/A 16.00 mm | N/A 8500 rpm | N/A 23800 N | N/A 15600 N |
| 7207-PJ | N/A 35.000 mm | N/A 72.0000 mm | N/A 17.00 mm | N/A 8000 rpm | N/A 30700 N | N/A 20800 N |
| 7208-PJ | N/A 40.000 mm | N/A 80.0000 mm | N/A 18.00 mm | N/A 7000 rpm | N/A 36400 N | N/A 26000 N |
| 7209-PJ | N/A 45.000 mm | N/A 85.0000 mm | N/A 19.00 mm | N/A 6700 rpm | N/A 37700 N | N/A 28000 N |
| 7210-PJ | N/A 50.000 mm | N/A 90.0000 mm | N/A 20.00 mm | N/A 6000 rpm | N/A 39000 N | N/A 30500 N |
| 7211-PJ | N/A 55.000 mm | N/A 100.0000 mm | N/A 21.00 mm | N/A 5600 rpm | N/A 48800 N | N/A 38000 N |
| 7212-PJ | N/A 60.000 mm | N/A 110.0000 mm | N/A 22.00 mm | N/A 5000 rpm | N/A 57200 N | N/A 45500 N |
| 7213-PJ | N/A 65.000 mm | N/A 120.0000 mm | N/A 23.00 mm | N/A 4500 rpm | N/A 66300 N | N/A 54000 N |
| 7214-PJ | N/A 70.000 mm | N/A 125.0000 mm | N/A 24.00 mm | N/A 4300 rpm | N/A 71500 N | N/A 60000 N |
| 7215-PJ | N/A 75.000 mm | N/A 130.0000 mm | N/A 25.00 mm | N/A 4000 rpm | N/A 72800 N | N/A 64000 N |
| 7216-PJ | N/A 80.000 mm | N/A 140.0000 mm | N/A 26.00 mm | N/A 3800 rpm | N/A 83200 N | N/A 73500 N |
| 7217-PJ | N/A 85.000 mm | N/A 150.0000 mm | N/A 28.00 mm | N/A 3600 rpm | N/A 95600 N | N/A 83000 N |
| 7218-PJ | N/A 90.000 mm | N/A 160.0000 mm | N/A 30.00 mm | N/A 3400 rpm | N/A 108000 N | N/A 96500 N |