Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 9202-U | N/A 15.000 mm | N/A 35.0000 mm | N/A 11.00 mm | N/A 20000 rpm | N/A 8060 N | N/A 4750 N |
| 9203-U | N/A 17.000 mm | N/A 40.0000 mm | N/A 12.00 mm | N/A 18000 rpm | N/A 9950 N | N/A 6100 N |
| 9204-U | N/A 20.000 mm | N/A 47.0000 mm | N/A 14.00 mm | N/A 15000 rpm | N/A 11900 N | N/A 7100 N |
| 9205-U | N/A 25.000 mm | N/A 52.0000 mm | N/A 15.00 mm | N/A 12000 rpm | N/A 14300 N | N/A 8800 N |
| 9206-U | N/A 30.000 mm | N/A 62.0000 mm | N/A 16.00 mm | N/A 10000 rpm | N/A 16800 N | N/A 11800 N |
| 9207-U | N/A 35.000 mm | N/A 72.0000 mm | N/A 17.00 mm | N/A 9200 rpm | N/A 23400 N | N/A 17000 N |
| 9208-U | N/A 40.000 mm | N/A 80.0000 mm | N/A 18.00 mm | N/A 7700 rpm | N/A 30700 N | N/A 22800 N |
| 9209-U | N/A 45.000 mm | N/A 85.0000 mm | N/A 19.00 mm | N/A 7300 rpm | N/A 31900 N | N/A 25000 N |
| 9210-U | N/A 50.000 mm | N/A 90.0000 mm | N/A 20.00 mm | N/A 6400 rpm | N/A 33200 N | N/A 27000 N |
| 9211-U | N/A 55.000 mm | N/A 100.0000 mm | N/A 21.00 mm | N/A 6000 rpm | N/A 48800 N | N/A 37500 N |
| 9212-U | N/A 60.000 mm | N/A 110.0000 mm | N/A 22.00 mm | N/A 5400 rpm | N/A 52700 N | N/A 44000 N |
| 9213-U | N/A 65.000 mm | N/A 120.0000 mm | N/A 23.00 mm | N/A 4900 rpm | N/A 63700 N | N/A 54000 N |
| 9214-U | N/A 70.000 mm | N/A 125.0000 mm | N/A 24.00 mm | N/A 4600 rpm | N/A 63700 N | N/A 55000 N |
| 9215-U | N/A 75.000 mm | N/A 130.0000 mm | N/A 25.00 mm | N/A 4300 rpm | N/A 76100 N | N/A 65500 N |
| 9216-U | N/A 80.000 mm | N/A 140.0000 mm | N/A 26.00 mm | N/A 4100 rpm | N/A 78000 N | N/A 71000 N |
| 9217-U | N/A 85.000 mm | N/A 150.0000 mm | N/A 28.00 mm | N/A 3800 rpm | N/A 90400 N | N/A 85000 N |
| 9218-U | N/A 90.000 mm | N/A 160.0000 mm | N/A 30.00 mm | N/A 3600 rpm | N/A 112000 N | N/A 98000 N |
| 9219-U | N/A 95.000 mm | N/A 170.0000 mm | N/A 32.00 mm | N/A 3500 rpm | N/A 117000 N | N/A 108000 N |
| 9220-U | N/A 100.000 mm | N/A 180.0000 mm | N/A 34.00 mm | N/A 3200 rpm | N/A 130000 N | N/A 122000 N |
| 9221-U | N/A 105.000 mm | N/A 190.0000 mm | N/A 36.00 mm | N/A 3000 rpm | N/A 148000 N | N/A 137000 N |
| 9222-U | N/A 110.000 mm | N/A 200.0000 mm | N/A 38.00 mm | N/A 2900 rpm | N/A 163000 N | N/A 156000 N |