Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating Max. n1 |
Oil Speed Rating Max. n2 |
Oil Mist Speed Rating Max. n3 |
|---|---|---|---|---|---|---|
| XO-20-RBDS | N/A 9.530 mm | N/A 28.5800 mm | N/A 19.00 mm | N/A 35000 rpm | N/A 45000 rpm | N/A 60000 rpm |
| XO-20-RBDS | N/A 9.530 mm | N/A 28.5800 mm | N/A 19.00 mm | N/A 40000 rpm | N/A 65000 rpm | N/A 80000 rpm |
| XO-30-RBDS | N/A 15.880 mm | N/A 38.1000 mm | N/A 25.40 mm | N/A 6000 rpm | N/A 9000 rpm | N/A 12000 rpm |
| XO-30-RBDS | N/A 15.880 mm | N/A 38.1000 mm | N/A 25.40 mm | N/A 10000 rpm | N/A 12500 rpm | N/A 18000 rpm |
| XO-30-RBDS | N/A 15.880 mm | N/A 38.1000 mm | N/A 25.40 mm | N/A 27000 rpm | N/A 30000 rpm | N/A 35000 rpm |
| XO-30-RBDS | N/A 15.880 mm | N/A 38.1000 mm | N/A 25.40 mm | N/A 30000 rpm | N/A 35000 rpm | N/A 45000 rpm |
| XO-30-RBDS | N/A 15.880 mm | N/A 38.1000 mm | N/A 25.40 mm | N/A 35000 rpm | N/A 40000 rpm | N/A 60000 rpm |
| XO-55-RBDS | N/A 20.640 mm | N/A 50.8000 mm | N/A 25.40 mm | N/A 2000 rpm | N/A 4000 rpm | N/A 6000 rpm |
| XO-55-RBDS | N/A 20.640 mm | N/A 50.8000 mm | N/A 25.40 mm | N/A 5000 rpm | N/A 8000 rpm | N/A 12000 rpm |
| XO-55-RBDS | N/A 20.640 mm | N/A 50.8000 mm | N/A 25.40 mm | N/A 20000 rpm | N/A 22000 rpm | N/A 24000 rpm |
| XO-55-RBDS | N/A 20.640 mm | N/A 50.8000 mm | N/A 25.40 mm | N/A 22000 rpm | N/A 24000 rpm | N/A 32000 rpm |
| XO-55-RBDS | N/A 20.640 mm | N/A 50.8000 mm | N/A 25.40 mm | N/A 24000 rpm | N/A 27000 rpm | N/A 45000 rpm |
| XO-57-RBDS | N/A 26.990 mm | N/A 57.1500 mm | N/A 25.40 mm | N/A 2000 rpm | N/A 4000 rpm | N/A 6000 rpm |
| XO-57-RBDS | N/A 26.990 mm | N/A 57.1500 mm | N/A 25.40 mm | N/A 5000 rpm | N/A 8000 rpm | N/A 12000 rpm |
| XO-57-RBDS | N/A 26.990 mm | N/A 57.1500 mm | N/A 25.40 mm | N/A 20000 rpm | N/A 22000 rpm | N/A 24000 rpm |
| XO-57-RBDS | N/A 26.990 mm | N/A 57.1500 mm | N/A 25.40 mm | N/A 22000 rpm | N/A 24000 rpm | N/A 32000 rpm |
| XO-57-RBDS | N/A 26.990 mm | N/A 57.1500 mm | N/A 25.40 mm | N/A 24000 rpm | N/A 27000 rpm | N/A 45000 rpm |
| XO-67-RBDS | N/A 31.750 mm | N/A 61.9100 mm | N/A 31.75 mm | N/A 3600 rpm | N/A 4500 rpm | N/A 6000 rpm |
| XO-67-RBDS | N/A 31.750 mm | N/A 61.9100 mm | N/A 31.75 mm | N/A 6000 rpm | N/A 8000 rpm | N/A 12000 rpm |
| XO-67-RBDS | N/A 31.750 mm | N/A 61.9100 mm | N/A 31.75 mm | N/A 12500 rpm | N/A 15000 rpm | N/A 22000 rpm |
| XO-67-RBDS | N/A 31.750 mm | N/A 61.9100 mm | N/A 31.75 mm | N/A 14000 rpm | N/A 18000 rpm | N/A 28000 rpm |
| XO-67-RBDS | N/A 31.750 mm | N/A 61.9100 mm | N/A 31.75 mm | N/A 16000 rpm | N/A 20000 rpm | N/A 35000 rpm |
| XO-90-RBDS | N/A 41.280 mm | N/A 87.3100 mm | N/A 41.28 mm | N/A 1000 rpm | N/A 2000 rpm | N/A 4000 rpm |
| XO-90-RBDS | N/A 41.280 mm | N/A 87.3100 mm | N/A 41.28 mm | N/A 3000 rpm | N/A 5000 rpm | N/A 8000 rpm |
| XO-90-RBDS | N/A 41.280 mm | N/A 87.3100 mm | N/A 41.28 mm | N/A 5000 rpm | N/A 7000 rpm | N/A 11000 rpm |