Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating Max. n1 |
Oil Speed Rating Max. n2 |
Oil Mist Speed Rating Max. n3 |
|---|---|---|---|---|---|---|
| XO-90-RBDS | N/A 41.280 mm | N/A 87.3100 mm | N/A 41.28 mm | N/A 8000 rpm | N/A 10000 rpm | N/A 14000 rpm |
| XO-90-RBDS | N/A 41.280 mm | N/A 87.3100 mm | N/A 41.28 mm | N/A 10000 rpm | N/A 14000 rpm | N/A 20000 rpm |
| XO-90-RBDS | N/A 41.280 mm | N/A 87.3100 mm | N/A 41.28 mm | N/A 12000 rpm | N/A 16000 rpm | N/A 22000 rpm |
| XO-115-RBDS | N/A 57.150 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 750 rpm | N/A 1500 rpm | N/A 2250 rpm |
| XO-115-RBDS | N/A 57.150 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 1000 rpm | N/A 2000 rpm | N/A 3000 rpm |
| XO-115-RBDS | N/A 57.150 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 2200 rpm | N/A 3500 rpm | N/A 6000 rpm |
| XO-115-RBDS | N/A 57.150 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 3000 rpm | N/A 4500 rpm | N/A 7000 rpm |
| XO-115-RBDS | N/A 57.150 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 4000 rpm | N/A 5000 rpm | N/A 8000 rpm |
| XO-115-RBDS | N/A 57.150 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 6000 rpm | N/A 8000 rpm | N/A 15000 rpm |
| XO-135-RBDS | N/A 31.750 mm | N/A 68.2600 mm | N/A 31.75 mm | N/A 1000 rpm | N/A 2000 rpm | N/A 4000 rpm |
| XO-135-RBDS | N/A 31.750 mm | N/A 68.2600 mm | N/A 31.75 mm | N/A 3600 rpm | N/A 4500 rpm | N/A 6000 rpm |
| XO-135-RBDS | N/A 31.750 mm | N/A 68.2600 mm | N/A 31.75 mm | N/A 6000 rpm | N/A 7500 rpm | N/A 12000 rpm |
| XO-135-RBDS | N/A 31.750 mm | N/A 68.2600 mm | N/A 31.75 mm | N/A 10000 rpm | N/A 12000 rpm | N/A 18000 rpm |
| XO-135-RBDS | N/A 31.750 mm | N/A 68.2600 mm | N/A 31.75 mm | N/A 15000 rpm | N/A 19000 rpm | N/A 28000 rpm |
| XO-155-RBDS | N/A 69.850 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 250 rpm | N/A 250 rpm | N/A 250 rpm |
| XO-155-RBDS | N/A 69.850 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 500 rpm | N/A 1000 rpm | N/A 1500 rpm |
| XO-155-RBDS | N/A 69.850 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 1000 rpm | N/A 2000 rpm | N/A 3000 rpm |
| XO-155-RBDS | N/A 69.850 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 2500 rpm | N/A 3500 rpm | N/A 5000 rpm |
| XO-155-RBDS | N/A 69.850 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 4000 rpm | N/A 5000 rpm | N/A 6500 rpm |
| XO-155-RBDS | N/A 69.850 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 6000 rpm | N/A 7000 rpm | N/A 10000 rpm |
| XO-155-RBDS | N/A 69.850 mm | N/A 120.7000 mm | N/A 57.15 mm | N/A 7000 rpm | N/A 9000 rpm | N/A 12000 rpm |
| XO-165-RBDS | N/A 88.903 mm | N/A 160.3000 mm | N/A 76.20 mm | N/A 500 rpm | N/A 800 rpm | N/A 1200 rpm |
| XO-165-RBDS | N/A 88.903 mm | N/A 160.3000 mm | N/A 76.20 mm | N/A 500 rpm | N/A 1000 rpm | N/A 2000 rpm |
| XO-165-RBDS | N/A 88.903 mm | N/A 160.3000 mm | N/A 76.20 mm | N/A 1000 rpm | N/A 2000 rpm | N/A 4000 rpm |
| XO-165-RBDS | N/A 88.903 mm | N/A 160.3000 mm | N/A 76.20 mm | N/A 2000 rpm | N/A 3000 rpm | N/A 5000 rpm |