Item # |
Shaft Diameter D |
Width A |
Dimension L |
Dimension B |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| CBF012SS | N/A 3/4 in | N/A 0.9375 in | N/A 2.5625 in | N/A 4.3438 in | N/A 2380 lbf | N/A 1470 lbf |
| CBF100SS | N/A 1 in | N/A 1.0000 in | N/A 2.7500 in | N/A 4.7500 in | N/A 2520 lbf | N/A 1750 lbf |
| CBF103SS | N/A 1 3/16 in | N/A 1.0625 in | N/A 3.2500 in | N/A 5.4375 in | N/A 3510 lbf | N/A 2520 lbf |
| CBF104SSR | N/A 1 1/4 in | N/A 1.0625 in | N/A 3.2500 in | N/A 5.4375 in | N/A 3510 lbf | N/A 2520 lbf |
| CBF104SS | N/A 1 1/4 in | N/A 1.2188 in | N/A 3.8125 in | N/A 6.1875 in | N/A 4560 lbf | N/A 3440 lbf |
| CBF106SS | N/A 1 3/8 in | N/A 1.2188 in | N/A 3.8125 in | N/A 6.1875 in | N/A 4560 lbf | N/A 3440 lbf |
| CBF107SS | N/A 1 7/16 in | N/A 1.2188 in | N/A 3.8125 in | N/A 6.1875 in | N/A 4560 lbf | N/A 3440 lbf |
| CBF108SS | N/A 1 1/2 in | N/A 1.2500 in | N/A 4.2500 in | N/A 6.6875 in | N/A 5550 lbf | N/A 4270 lbf |