Item # |
Bore Diameter D |
Outside Diameter D2 |
Inner Width B |
Weight W |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| RRZ1012BRR | N/A 3/4 in | N/A 1.8504 in | N/A 1.220 in | N/A 0.31 lb | N/A 2860 lbf | N/A 1470 lbf |
| RRZ1100BRR | N/A 1 in | N/A 2.0472 in | N/A 1.343 in | N/A 0.37 lb | N/A 3150 lbf | N/A 1750 lbf |
| RRZ1103BRR | N/A 1 3/16 in | N/A 2.4409 in | N/A 1.500 in | N/A 0.60 lb | N/A 4380 lbf | N/A 2520 lbf |
| RRZ104BRR2 | N/A 1 1/4 in | N/A 2.4409 in | N/A 1.500 in | N/A 0.55 lb | N/A 4380 lbf | N/A 2520 lbf |
| RRZ1104BRR | N/A 1 1/4 in | N/A 2.8346 in | N/A 1.688 in | N/A 1.00 lb | N/A 5730 lbf | N/A 3440 lbf |
| RRZ1107BRR | N/A 1 7/16 in | N/A 2.8346 in | N/A 1.688 in | N/A 0.84 lb | N/A 5730 lbf | N/A 3440 lbf |
| RRZ1108BRR | N/A 1 1/2 in | N/A 3.1496 in | N/A 1.938 in | N/A 1.30 lb | N/A 6900 lbf | N/A 4270 lbf |