Item # |
Shaft Diameter D |
Width A |
Dimension L |
Dimension B |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| CTN012ZM | N/A 3/4 in | N/A 1.3750 in | N/A 3.4375 in | N/A 3.1250 in | N/A 2860 lbf | N/A 1470 lbf |
| CTN015ZM | N/A 15/16 in | N/A 1.3750 in | N/A 3.5625 in | N/A 3.1250 in | N/A 3150 lbf | N/A 1750 lbf |
| CTN100ZM | N/A 1 in | N/A 1.3750 in | N/A 3.5625 in | N/A 3.1250 in | N/A 3150 lbf | N/A 1750 lbf |
| CTN102ZM | N/A 1 1/8 in | N/A 1.3750 in | N/A 4.3125 in | N/A 4.1250 in | N/A 4380 lbf | N/A 2520 lbf |
| CTN103ZM | N/A 1 3/16 in | N/A 1.3750 in | N/A 4.3125 in | N/A 4.1250 in | N/A 4380 lbf | N/A 2520 lbf |
| CTN104ZMR | N/A 1 1/4 in | N/A 1.3750 in | N/A 4.3125 in | N/A 4.1250 in | N/A 4380 lbf | N/A 2520 lbf |
| CTN104ZM | N/A 1 1/4 in | N/A 1.3750 in | N/A 4.5000 in | N/A 4.1250 in | N/A 5730 lbf | N/A 3440 lbf |
| CTN107ZM | N/A 1 7/16 in | N/A 1.3750 in | N/A 4.5000 in | N/A 4.1250 in | N/A 5730 lbf | N/A 3440 lbf |
| CTN108ZM | N/A 1 1/2 in | N/A 1.6250 in | N/A 5.3750 in | N/A 4.7500 in | N/A 6900 lbf | N/A 4270 lbf |
| CTN115ZM | N/A 1 15/16 in | N/A 1.6250 in | N/A 5.5000 in | N/A 4.7500 in | N/A 7890 lbf | N/A 5220 lbf |