Item # |
Shaft Diameter D |
Width A |
Height H |
Dimension L |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| CTB012ZM | N/A 3/4 in | N/A 1.4375 in | N/A 2.6250 in | N/A 3.0000 in | N/A 2860 lbf | N/A 1470 lbf |
| CTB015ZM | N/A 15/16 in | N/A 1.4375 in | N/A 2.9375 in | N/A 3.2500 in | N/A 3150 lbf | N/A 1750 lbf |
| CTB100ZM | N/A 1 in | N/A 1.4375 in | N/A 2.9375 in | N/A 3.2500 in | N/A 3150 lbf | N/A 1750 lbf |
| CTB102ZM | N/A 1 1/8 in | N/A 1.6250 in | N/A 3.3750 in | N/A 4.2500 in | N/A 4380 lbf | N/A 2520 lbf |
| CTB103ZM | N/A 1 3/16 in | N/A 1.6250 in | N/A 3.3750 in | N/A 4.2500 in | N/A 4380 lbf | N/A 2520 lbf |
| CTB104ZMR | N/A 1 1/4 in | N/A 1.6250 in | N/A 3.3750 in | N/A 4.2500 in | N/A 4380 lbf | N/A 2520 lbf |
| CTB104ZM | N/A 1 1/4 in | N/A 1.7500 in | N/A 3.8750 in | N/A 4.5000 in | N/A 5730 lbf | N/A 3440 lbf |
| CTB107ZM | N/A 1 7/16 in | N/A 1.7500 in | N/A 3.8750 in | N/A 4.5000 in | N/A 5730 lbf | N/A 3440 lbf |
| CTB108ZM | N/A 1 1/2 in | N/A 1.8750 in | N/A 4.1250 in | N/A 4.7500 in | N/A 6900 lbf | N/A 4270 lbf |
| CTB115ZM | N/A 1 15/16 in | N/A 2.1250 in | N/A 4.7500 in | N/A 5.7500 in | N/A 7890 lbf | N/A 5220 lbf |