Item # |
Shaft Diameter D |
Height H |
Dimension L |
Height T |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| C2F012ZM | N/A 3/4 in | N/A 4.4063 in | N/A 2.3750 in | N/A 1.4688 in | N/A 2860 lbf | N/A 1470 lbf |
| C2F015ZM | N/A 15/16 in | N/A 4.8750 in | N/A 2.7500 in | N/A 1.5313 in | N/A 3150 lbf | N/A 1750 lbf |
| C2F100ZM | N/A 1 in | N/A 4.8750 in | N/A 2.7500 in | N/A 1.5313 in | N/A 3150 lbf | N/A 1750 lbf |
| C2F102ZM | N/A 1 1/8 in | N/A 5.6094 in | N/A 3.2656 in | N/A 1.6563 in | N/A 4380 lbf | N/A 2520 lbf |
| C2F103ZM | N/A 1 3/16 in | N/A 5.6094 in | N/A 3.2656 in | N/A 1.6563 in | N/A 4380 lbf | N/A 2520 lbf |
| C2F104ZMR | N/A 1 1/4 in | N/A 5.6094 in | N/A 3.2656 in | N/A 1.6563 in | N/A 4380 lbf | N/A 2520 lbf |
| C2F104ZM | N/A 1 1/4 in | N/A 6.1250 in | N/A 3.7813 in | N/A 1.8281 in | N/A 5730 lbf | N/A 3440 lbf |
| C2F107ZM | N/A 1 7/16 in | N/A 6.1250 in | N/A 3.7813 in | N/A 1.8281 in | N/A 5730 lbf | N/A 3440 lbf |
| C2F108ZM | N/A 1 1/2 in | N/A 6.7813 in | N/A 4.5625 in | N/A 2.0313 in | N/A 6900 lbf | N/A 4270 lbf |
| C2F115ZM | N/A 1 15/16 in | N/A 7.3125 in | N/A 5.0625 in | N/A 2.1250 in | N/A 7890 lbf | N/A 5220 lbf |