Item # |
Travel |
Frame Size A |
Frame Size B |
Bolt Pattern E |
Height G |
Frame Accepts These Shaft Sizes (Bearing Bore) |
|---|---|---|---|---|---|---|
| TFN210SS 3 | N/A 3 | N/A 3 3/4 in | N/A 8 in | N/A 6 1/2 in | N/A 2.563 in | N/A 20 mm, 25 mm |
| TFN210SS 6 | N/A 6 | N/A 3 3/4 in | N/A 11 in | N/A 9 in | N/A 2.563 in | N/A 20 mm, 25 mm |
| TFN210SS 9 | N/A 9 | N/A 3 3/4 in | N/A 15 in | N/A 12 1/2 in | N/A 2.563 in | N/A 20 mm, 25 mm |
| TFN308SS 3 | N/A 3 | N/A 4 41/64 in | N/A 9 in | N/A 7 1/2 in | N/A 3.438 in | N/A 30 mm, 35 mm |
| TFN308SS 6 | N/A 6 | N/A 4 41/64 in | N/A 12 in | N/A 10 1/2 in | N/A 3.438 in | N/A 30 mm, 35 mm |
| TFN308SS 9 | N/A 9 | N/A 4 41/64 in | N/A 15 in | N/A 12 1/2 in | N/A 3.438 in | N/A 30 mm, 35 mm |
| TFN308SS 12 | N/A 12 | N/A 4 41/64 in | N/A 18 in | N/A 16 1/2 in | N/A 3.438 in | N/A 30 mm, 35 mm |
| TFN400SS 3 | N/A 3 | N/A 5 1/4 in | N/A 10 in | N/A 8 1/2 in | N/A 3.938 in | N/A 40 mm |
| TFN400SS 6 | N/A 6 | N/A 5 1/4 in | N/A 13 in | N/A 11 1/2 in | N/A 3.938 in | N/A 40 mm |
| TFN400SS 9 | N/A 9 | N/A 5 1/4 in | N/A 16 in | N/A 14 1/2 in | N/A 3.938 in | N/A 40 mm |
| TFN400SS 12 | N/A 12 | N/A 5 1/4 in | N/A 19 in | N/A 17 1/2 in | N/A 3.938 in | N/A 40 mm |
| TFN400SS 18 | N/A 18 | N/A 5 1/4 in | N/A 25 in | N/A 23 1/2 in | N/A 3.938 in | N/A 40 mm |