Item # |
Shaft Diameter D |
Width A |
Height H |
Dimension L |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| CTB20ZM | N/A 20 mm | N/A 36.5 mm | N/A 66.7 mm | N/A 76.2 mm | N/A 12700 N | N/A 6550 N |
| CTB25ZM | N/A 25 mm | N/A 36.5 mm | N/A 74.6 mm | N/A 82.5 mm | N/A 14000 N | N/A 7800 N |
| CTB30ZM | N/A 30 mm | N/A 41.3 mm | N/A 85.7 mm | N/A 108.0 mm | N/A 19500 N | N/A 11200 N |
| CTB35ZM | N/A 35 mm | N/A 44.5 mm | N/A 98.4 mm | N/A 114.3 mm | N/A 25500 N | N/A 15300 N |
| CTB40ZM | N/A 40 mm | N/A 47.6 mm | N/A 104.8 mm | N/A 120.7 mm | N/A 30700 N | N/A 19000 N |