
Item # |
Shaft Diameter D |
Dimension L |
Height T |
Weight W |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| C4F20SS | N/A 20 mm | N/A 86.0 mm | N/A 37.3 mm | N/A 0.26 kg | N/A 10600 N | N/A 6550 N |
| C4F25SS | N/A 25 mm | N/A 95.0 mm | N/A 38.8 mm | N/A 0.33 kg | N/A 11200 N | N/A 7800 N |
| C4F30SS | N/A 30 mm | N/A 108.0 mm | N/A 42.2 mm | N/A 0.48 kg | N/A 15600 N | N/A 11200 N |
| C4F35SS | N/A 35 mm | N/A 118.0 mm | N/A 46.4 mm | N/A 0.66 kg | N/A 20300 N | N/A 15300 N |
| C4F40SS | N/A 40 mm | N/A 130.0 mm | N/A 52.4 mm | N/A 0.87 kg | N/A 24700 N | N/A 19000 N |