Item # |
Shaft Diameter D |
Width A |
Dimension B |
Weight W |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| CTN20ZM | N/A 20 mm | N/A 34.9 mm | N/A 79.4 mm | N/A 0.32 kg | N/A 12700 N | N/A 6550 N |
| CTN25ZM | N/A 25 mm | N/A 34.9 mm | N/A 79.4 mm | N/A 0.32 kg | N/A 14000 N | N/A 7800 N |
| CTN30ZM | N/A 30 mm | N/A 34.9 mm | N/A 104.8 mm | N/A 0.50 kg | N/A 19500 N | N/A 11200 N |
| CTN35ZM | N/A 35 mm | N/A 34.9 mm | N/A 104.8 mm | N/A 0.73 kg | N/A 25500 N | N/A 15300 N |
| CTN40ZM | N/A 40 mm | N/A 41.3 mm | N/A 120.7 mm | N/A 1.00 kg | N/A 30700 N | N/A 19000 N |