Item # |
Bore Diameter D |
Outside Diameter D2 |
Inner Width B |
Weight W |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| RRZ20BRR | N/A 20 mm | N/A 47 mm | N/A 31.0 mm | N/A 0.14 kg | N/A 12700 N | N/A 6550 N |
| RRZ25BRR | N/A 25 mm | N/A 52 mm | N/A 34.1 mm | N/A 0.18 kg | N/A 14000 N | N/A 7800 N |
| RRZ30BRR | N/A 30 mm | N/A 62 mm | N/A 38.1 mm | N/A 0.27 kg | N/A 19500 N | N/A 11200 N |
| RRZ35BRR | N/A 35 mm | N/A 72 mm | N/A 42.9 mm | N/A 0.46 kg | N/A 25500 N | N/A 15300 N |
| RRZ40BRR | N/A 40 mm | N/A 80 mm | N/A 49.2 mm | N/A 0.55 kg | N/A 30700 N | N/A 19000 N |