
Bore d |
N/A 90.000 mm |
Outside Diameter D1 |
N/A 190.0000 mm |
Width - Outer Ring B0 |
N/A 43.0 mm |
Width - Inner Ring B1 |
N/A 73.03 mm |
Diameter E |
N/A 121.0 mm |
Fillet Radius ra |
N/A 2.50 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 157000 N |
Basic Radial Load Rating-Static SCO |
N/A 160000 N |
Speed Rating-Open and Shielded-Grease OSG |
N/A 2800 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 3400 rpm |
Accessories |
N/A 300WI Filling Notch Type |