
Bore d |
N/A 80.000 mm |
Outside Diameter D1 |
N/A 170.0000 mm |
Width - Outer Ring B0 |
N/A 39.0 mm |
Width - Inner Ring B1 |
N/A 68.26 mm |
Diameter E |
N/A 109.0 mm |
Fillet Radius ra |
N/A 2.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 138000 N |
Basic Radial Load Rating-Static SCO |
N/A 129000 N |
Speed Rating-Open and Shielded-Grease OSG |
N/A 3300 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 4000 rpm |
Accessories |
N/A 300WI Filling Notch Type |