
Bore d |
N/A 65.000 mm |
Outside Diameter D1 |
N/A 140.0000 mm |
Width - Outer Ring B0 |
N/A 33.0 mm |
Width - Inner Ring B1 |
N/A 58.74 mm |
Diameter E |
N/A 85.1 mm |
Fillet Radius ra |
N/A 2.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 92300 N |
Basic Radial Load Rating-Static SCO |
N/A 60000 N |
Speed Rating-Open and Shielded-Grease OSG |
N/A 4800 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 5600 rpm |
Accessories |
N/A 300SWI Non-Filling Notch Type |