
Bore d |
N/A 55.000 mm |
Outside Diameter D1 |
N/A 120.0000 mm |
Width - Outer Ring B0 |
N/A 29.0 mm |
Width - Inner Ring B1 |
N/A 49.21 mm |
Diameter E |
N/A 74.0 mm |
Fillet Radius ra |
N/A 2.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 71500 N |
Basic Radial Load Rating-Static SCO |
N/A 45000 N |
Speed Rating-Open and Shielded-Grease OSG |
N/A 5600 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 6700 rpm |
Accessories |
N/A 300SWI Non-Filling Notch Type |