
Bore d |
N/A 50.000 mm |
Outside Diameter D1 |
N/A 110.0000 mm |
Width - Outer Ring B0 |
N/A 27.0 mm |
Width - Inner Ring B1 |
N/A 44.45 mm |
Diameter E |
N/A 67.5 mm |
Fillet Radius ra |
N/A 2.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 61800 N |
Basic Radial Load Rating-Static SCO |
N/A 38000 N |
Speed Rating-Open and Shielded-Grease OSG |
N/A 6300 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 7500 rpm |
Accessories |
N/A 300SWI Non-Filling Notch Type |