
Bore d |
N/A 40.000 mm |
Outside Diameter D1 |
N/A 90.0000 mm |
Width - Outer Ring B0 |
N/A 23.0 mm |
Width - Inner Ring B1 |
N/A 36.51 mm |
Diameter E |
N/A 54.8 mm |
Fillet Radius ra |
N/A 1.50 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 46800 N |
Basic Radial Load Rating-Static SCO |
N/A 36000 N |
Speed Rating-Open and Shielded-Grease OSG |
N/A 6200 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 7500 rpm |
Accessories |
N/A 300WI Filling Notch Type |