
Bore d |
N/A 35.000 mm |
Outside Diameter D1 |
N/A 80.0000 mm |
Width - Outer Ring B0 |
N/A 21.0 mm |
Width - Inner Ring B1 |
N/A 34.93 mm |
Diameter E |
N/A 48.1 mm |
Fillet Radius ra |
N/A 1.50 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 36400 N |
Basic Radial Load Rating-Static SCO |
N/A 20800 N |
Speed Rating-Open and Shielded-Grease OSG |
N/A 8500 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 10000 rpm |
Accessories |
N/A 300SWI Non-Filling Notch Type |